Catalog No. : U514-ASS6
Description: BEAM CLAMP MOUNT CHANNEL 316STAINL
UPC: 616013129944
Made or assembled in Canada.
Clamp, I-Beam, Opening Size 7/8 Inch, Width 1-1/4 Inch, Thickness 3/8 Inch, Design Load 1,650 Pounds, Type 316 Stainless Steel, 3/8 x 1-1/2 Inch Set Screw Included
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Beam clamps |
Specifications
Material |
Stainless Steel |
Maximum Load |
1,650 pounds |
Classifications
Brand Name |
Superstrut |
Dimensions
Width |
1-1/4 in |
ETIM Classification
ETIM
EC000474 Screw clamp
Material |
Stainless steel |
Material quality |
Stainless steel V4A |