text.skipToContent text.skipToNavigation

Catalog No. : U514-AHDGC

Description:  BEAM CLAMP BRACKET

UPC: 786210562698

Made or assembled in Canada.

Clamp, I-Beam, Opening Size 7/8 Inch, Width 1-1/4 Inch, Thickness 3/8 Inch, Design Load 1,650 Pounds, Hot-Dip Galvanized Steel, 3/8 x 1-1/2 Inch Set Screw Included
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Beam clamps

Special Features

1/2 in. x 1-1/2 in. set screw included

Application

For metal framing

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Classifications

Brand Name

Superstrut

Sustainability

Environmental product declaration

EPD Galvanized Superstrut® channels US

EPD Kindorf® Galv-Krom® steel channel and Right angle slotted metal framing US

EPD Superstrut Steel channels - CA

EPD C-105 & C-106 & C-200 Kindorf® Pipe straps ®brands US

EPD Superstrut Stainless Steel channels - CA

ETIM EC000474 Screw clamp

Material

Steel

Material quality

Other

Surface protection

Hot dip galvanized

Documents/Support Tools

Sales Drawing

Click here