text.skipToContent text.skipToNavigation

Catalog No. : U514

Description:  I-BEAM CLP OPNG 1-1/4IN STL

UPC: 616013288870

Clamp, I-Beam, Width 1-1/4 Inch, Opening 1-1/4 Inch, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Beam clamps

Application

For use with channel

Specifications

Material

Steel

Maximum Load

750 pounds

Maximum Jaw Opening

1-1/4 in

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Dimensions

Width

1-1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant

Sustainability

Environmental product declaration

EPD Galvanized Superstrut® channels US

EPD Kindorf® Galv-Krom® steel channel and Right angle slotted metal framing US

EPD Superstrut Steel channels - CA

EPD C-105 & C-106 & C-200 Kindorf® Pipe straps ®brands US

EPD Superstrut Stainless Steel channels - CA

ETIM EC000474 Screw clamp

Material

Steel

Material quality

Other

Surface protection

Other

Documents/Support Tools

Sales Drawing

Click here