text.skipToContent text.skipToNavigation

Catalog No. : U510SS6

Description:  STRUT, BEAM CLAMP SS6

UPC: 616013114094

Made or assembled in Canada.

Bracket, Z Shape, Total Length 3 Inches, Top Length 1 Inch, Rise 1 Inch, Width 1-1/2 Inch, Set Screw 1/2 Inch x 1-1/2 Inch, Type 316 Stainless Steel, For use with A-1200 and A-1400 Channel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Angle brackets

Application

For use in metal framing applications

Specifications

Material

Stainless Steel

Classifications

Brand Name

Superstrut

Dimensions

Length

3 in

Width

1-1/2 in

Sustainability

Environmental product declaration

EPD Galvanized Superstrut® channels US

EPD Kindorf® Galv-Krom® steel channel and Right angle slotted metal framing US

EPD Superstrut Steel channels - CA

EPD C-105 & C-106 & C-200 Kindorf® Pipe straps ®brands US

EPD Superstrut Stainless Steel channels - CA

ETIM EC000483 Coupler for support/profile rail

Suitable for

U-profile

Model

Z-element

With screw accessories

N

Material

Steel

Stainless steel, pickled

N

Documents/Support Tools

Sales Drawing

Click here