text.skipToContent text.skipToNavigation

Catalog No. : U505

Description:  BEAM CLAMP (PAIR TYPE)

UPC: 616013288641

Steel Beam Clamp with GoldGalv finish.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Beam clamps

Application

For use in attaching channel on both sides of a beam flange with slot side down

Specifications

Material

Steel

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000474 Screw clamp

Material

Steel

Material quality

Other

Surface protection

Other

Documents/Support Tools

Sales Drawing

Click here