Catalog No. : U504
Description: BEAM CLAMP (SINGLE TYPE)
UPC: 616013288634
Clamp, Single Beam, Length 8 Inches, Width 3 Inches, Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Beam clamps |
Specifications
|
Material |
Steel |
|
Finish |
GoldGalv/Standard |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
8 in |
|
Width |
3 in |
Documents/Support Tools
|
Sales Drawing |