text.skipToContent text.skipToNavigation

Catalog No. : U502SS6C

Description:  CHNL TO BEAM CLP HT 4-3/16IN 316SS

UPC: 786210092942

Made or assembled in Canada.

Clamp, Channel to Beam, Height 4-13/16 Inches, Plate Width 3 Inches, Plate Length 2-3/8 Inches, Plate Thickness 13/16 Inch, Type 316 Stainless Steel, For use with A-1202, A-1402, C-1202 and H-1200 Series Channels
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Beam clamps

Application

For use with A-1202, A-1402, C-1202 and H-1200 Series Channels

Specifications

Material

Stainless Steel

Classifications

Brand Name

Superstrut

Dimensions

Length

4-13/16 in

Width

3 in

ETIM EC000474 Screw clamp

Material

Stainless steel

Material quality

Stainless steel V4A

Documents/Support Tools

Sales Drawing

Click here