text.skipToContent text.skipToNavigation

Alternate Catalog No. : U502 EG

Catalog No. : U502EG

Description:  CHNL TO BEAM CLP HT 4-3/16IN EG

UPC: 616013006634

Clamp, Channel to Beam, Height 4-13/16 Inches, Plate Width 3 Inches, Plate Length 2-3/8 Inches, Plate Thickness 13/16 Inch, Electro-Galvanized Steel, For use with A-1202, A-1402, C-1202 and H-1200 Series Channels
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Beam clamps

Application

For use with A-1202, A-1402, C-1202 and H-1200 Series Channel.

Specifications

Material

Steel

Maximum Load

3,000 pounds

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Superstrut

Dimensions

Length

2-3/8 in

Width

3 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here

Click here