Catalog No. : U502
Description: BEAM CLAMP - STEEL
UPC: 616013288542
Clamp, Channel to Beam, Height 4-13/16 Inches, Plate Width 3 Inches, Plate Length 2-3/8 Inches, Plate Thickness 13/16 Inch, Steel, For use with A-1202, A-1402, C-1202 and H-1200 Series Channels
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Beam clamps |
|
Application |
For use with A-1202, A-1402, C-1202 and H-1200 Series Channel. |
Specifications
|
Material |
Steel |
|
Maximum Load |
3,000 pounds |
|
Finish |
GoldGalv/Standard |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
2-3/8 in |
|
Width |
3 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000474 Screw clamp
|
Material |
Steel |
|
Material quality |
Other |
|
Surface protection |
Other |
Documents/Support Tools
|
Sales Drawing |