text.skipToContent text.skipToNavigation

Catalog No. : U501WH

Description:  EG BEAM CLAMP-ELECTRO.GALVANIZE WHT

UPC: 616013145869

Clamp, Channel to Beam, Height 3-3/16 Inches, Plate Width 3 Inches, Plate Length 2-3/8 Inches, Plate Thickness 13/16 Inch, White Electro-Galvanized Steel, For use with A-1200, B-1200, C-1200, A-1400, B-1400 and B-1402 Series Channels
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Beam clamps

Application

For use with A-1200, A-1400, B-1200, B-1400, C-1200 and B-1402 Series Channel.

Specifications

Material

Steel

Maximum Load

2,150 pounds

Finish

Electro-Galvanized

Color

White

Classifications

Brand Name

Superstrut

Dimensions

Length

2-3/8 in

Width

3 in

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC000474 Screw clamp

Material

Steel

Material quality

Other

Surface protection

Galvanic/electrolytic zinc plated

Documents/Support Tools

Sales Drawing

Click here

Click here