text.skipToContent text.skipToNavigation

Catalog No. : U501SS6C

Description:  CHNL TO BEAM CLP HT 3-3/16IN 316SS

UPC: 786210092935

Made or assembled in Canada.

Clamp, Channel to Beam, Height 3-3/16 Inches, Plate Width 3 Inches, Plate Length 2-3/8 Inches, Plate Thickness 13/16 Inch, Type 316 Stainless Steel, For use with A-1200, B-1200, C-1200, A-1400, B-1400 and B-1402 Series Channels
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Beam clamps

Special Features

Furnished complete

Application

A-1200, B-1200, C-1200, A-1400, B-1400 and B-1402 Series

Specifications

Material

Stainless Steel

Classifications

Brand Name

Superstrut

ETIM EC000474 Screw clamp

Material

Stainless steel

Material quality

Stainless steel V4A

Documents/Support Tools

Sales Drawing

Click here