Alternate Catalog No. : U501 HDG
Catalog No. : U501HDG
Description: HDG U BOLT BEAM CLAMP
UPC: 616013288535
Clamp, Channel to Beam, Height 3-3/16 Inches, Plate Width 3 Inches, Plate Length 2-3/8 Inches, Plate Thickness 13/16 Inch, Hot-Dip Galvanized Steel, For use with A-1200, B-1200, C-1200, A-1400, B-1400 and B-1402 Series Channels
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Beam clamps |
Application |
For use with A-1200, A-1400, B-1200, B-1400, C-1200 and B-1402 Series Channel. |
Specifications
Material |
Steel |
Maximum Load |
2,150 pounds |
Finish |
Hot-Dip Galvanized |
Classifications
Brand Name |
Superstrut |
Dimensions
Length |
2-3/8 in |
Width |
3 in |
Documents/Support Tools
Sales Drawing |