text.skipToContent text.skipToNavigation

Catalog No. : U501-G

Description:  PVC CTD STL BEAM CLAMP H3-3/16 GRY

UPC: 704508423117

Clamp, Channel to Beam, Height 3-3/16 Inches, Plate Width 3 Inches, Plate Length 2-3/8 Inches, Plate Thickness 13/16 Inch, Steel, For use with A-1200, B-1200, C-1200, A-1400, B-1400 and B-1402 Series Channels, PVC Coated Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fits all I-beams where edge of beam flange does not exceed .8 inch thickness

Descriptors

Category

Beam clamps

Special Features

PVC Coating for Corrosion Protection

Application

Used to Support and Attach Conduit Runs to Structural Beams

Specifications

Material

Steel

Finish

PVC Coated

Color

Gray

Classifications

Brand Name

Ocal

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

EPD OCAL PVC-Coated Aluminum Conduit

EPD OCAL PVC-Coated Steel Conduit