text.skipToContent text.skipToNavigation

Alternate Catalog No. : U 1 N 21

Catalog No. : U1N21

Description:  INSUL AL SERV COMP SPLICE 2 10

UPC: 783786756469

Insulated Aluminum Service Entrance Compression Splices - U1N 5/8 inch die series - longer length 3-1/4 inch long, Conductor A: Red, 1 Solid, 1 & 2 Stranded, 2-6/1,7/1 ACSR, Conductor B: Brown, 8 Solid, 10 Stranded, - ACSR.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire or cable compression splice

Special Features

Prefilled with Oxide Inhibitor, Prevents oxidation and keeps out moisture. Solid Center Stops. Easy cable insertion. All splices are marked with installation die codes and compression locations for easy identification and installation.

Specifications

Connection

Compression

Conductor Range

Side A #1 Solid, #1 and #2 Stranded, #2(6/1, 7/1) ACSR. Side B #8 Solid, #10 Stranded

Number Of Conductors

2

Material

Aluminum

Color

Red/Brown

Insulation

Insulated

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

3-1/4 inches long

Sustainability

Environmental product declaration

MNS Rear Low Voltage Switchgear EPD

MNS_EcoSolutions

MNS 3.0 Low Voltage Switchgear EPD

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here