text.skipToContent text.skipToNavigation

Alternate Catalog No. : U 1 N 11

Catalog No. : U1N11

Description:  INSUL AL SERV COMP SPLICE No10 No10

UPC: 75114354882

Insulated Aluminum Service Entrance Compression Splices - Conductor A: Brown, 10 Stranded, 8 Solid, Conductor B: Brown, 10 Stranded, 8 Solid, For AL to AL or AL to CU Conductors. Splice only 2-1/8 inch x 37/64 inch Diameter. Splice with Sleeve and Caps 3-1/4 inch x 47/64 inch Diameter. Oil Stop. Installing Dies: CSA-22, 5/8, TU, BG.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Constructed from Aluminum for High Conductivity
  • Solid Center Barriers and Large Chamfers for Easy Cable Insertion
  • Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture
  • All Splices are Color Coded and Marked with Strip Lengths, Installation Die Codes and Compression Locations, Providing Easy Identification for Easy Installation
  • Comply with ANSI C119.4 when Properly Installed on Aluminum-to-Aluminum or Aluminum-to-Copper Conductors
  • RUS Accepted

Descriptors

Category

Wire or cable compression splice

Special Features

refilled with Oxide Inhibitor, Prevents oxidation and keeps out moisture. Solid Center Stops. Easy cable insertion. All splices are marked with installation die codes and compression locations for easy identification and installation.

Specifications

Connection

Compression

Conductor Range

#10 STR

Number Of Conductors

2

Material

Aluminum

Color

Brown Cap

Insulation

yes

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

3-1/4 inches long

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here