text.skipToContent text.skipToNavigation

Alternate Catalog No. : U 1 B 226 EC

Catalog No. : U1B226EC

Description:  AL SER ENTRANCE SPLICE NO4 SOLID

UPC: 783786756230

Aluminum 2 inch Service Entrance Compression Splice for Wire Range, End A: 4 Solid, 4 Compact, Blue. End B: 4 Solid, 4 Compact, Blue. Die: TU, 52, 243, 5/8. For AL to AL or AL to CU Conductors. 2 inch x 41/64 inch Diameter. Oil Stop.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Constructed from Aluminum for High Conductivity
  • Solid Center Barriers and Large Chamfers for Easy Cable Insertion
  • Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture
  • All Splices are Color Coded and Marked with Strip Lengths, Installation Die Codes and Compression Locations, Providing Easy Identification for Easy Installation
  • Comply with ANSI C119.4 when Properly Installed on Aluminum-to-Aluminum or Aluminum-to-Copper Conductors
  • RUS Accepted

Descriptors

Category

Wire connectors

Special Features

Contains Oxide Inhibiting Compound

Specifications

Connection

Compression

Material

Aluminum

Finish

Bare

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

2 inch Length

Wire Size

#4 SOL AWG , #4 COMPT AWG

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here