text.skipToContent text.skipToNavigation

Catalog No. : U-6511

Description:  BRZ Parallel Conn 350 - 2/0-8

UPC: 783786756971

Bronze Parallel Connector, For Cable to Cable. Conductor Range Main 350 Tap 2/0-8. Height 1-3/4 inch. Bolt 3/8 inch. Length 1-7/8 inch. Width 3/4 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Conductor Range

Main 350 kcmil , Tap 2/0 to #8 AWG

Material

Bronze

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant