Catalog No. : TYZ25M
Description: CABLE TIE 50LB 7IN AQUAMARINE ETFE
UPC: 786210839882
- High radiation resistance - 2x10⁸ Rads
- Extremely chemical resistant
- Long application life expectancy
- Application Tool: ERG50/6-8
Descriptors
Category |
Cable ties |
Specifications
Material |
Fluoropolymer ETFE |
Color |
Aqua |
Lock Mechanism |
Stainless Steel Barb |
Tensile Strength |
50 pounds , 222 newtons |
Classifications
Brand Name |
Ty-Rap |
Standard |
UL E49405 |
Dimensions
Width |
0.17 in , 4.3 mm |
Length |
7.3 in , 185 mm |
Thickness |
0.07 In , 1.8 mm |
Bundle Diameter |
0.25 to 1.75 in , 6.4 to 44.5 mm |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Band width |
4.3 mm |
Length belt/tape/tie |
185 mm |
Length belt/tape/tie |
7.3 inch |
Tie thickness |
1.8 mm |
Tie thickness |
0.07 inch |
Max. bundle diameter |
44.5 mm |
Min. holding force |
222 N |
Operation temperature |
-45-+150 °C |
Operation temperature |
-49-+302 °F |
Model |
Internal toothing |
Band closure |
Steel nose |
Material |
Plastic |
Material quality |
Other |
Surface protection |
Untreated |
UV-stable acc. ASTM D6779 |
N |
Halogen free |
N |
Colour |
Other |
Transparent |
N |
Reflective (fluorescent) |
N |
Text strip |
None |
Solvable fastener |
N |
VG approval |
N |
MIL approval |
N |
UL approval |
Y |
Inflammability class of insulation material acc. with UL94 |
V0 |
Documents/Support Tools
Sales Drawing |