text.skipToContent text.skipToNavigation

Catalog No. : TYPE-55-72

Description:  WMC-VNYL CLTH-SEQUENTIAL L55-72

UPC: 786210529189

Wire Marking Card - Vinyl Cloth with Adhesive Backing, Legend 55-72, 18 Markers per Card. Card Size 4 inch x 9-1/4 inch. 1/2 inch wide Character Strips, Black Letters on White Background.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire marker card

Specifications

Material

Vinyl Cloth

Legend

55 - 72

Classifications

Brand Name

EZ-Code