text.skipToContent text.skipToNavigation

Catalog No. : TYPE-37-54

Description:  WMC-VNYL CLTH-SEQUENTIAL L37-54

UPC: 786210692579

Wire Marking Card - Vinyl Cloth with Adhesive Backing, Legend 37-54, 18 Markers per Card. Card Size 4 inch x 9-1/4 inch. 1/2 inch wide Character Strips, Black Letters on White Background.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire marker card

Specifications

Material

Vinyl Cloth

Legend

37 - 54

Classifications

Brand Name

EZ-Code

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant