text.skipToContent text.skipToNavigation

Catalog No. : TYPE-1-18

Description:  WMC-VNYL CLTH-SEQUENTIAL L1-18

UPC: 786210303239

Wire Marking Card - Vinyl Cloth with Adhesive Backing, Legend 1-18, 18 Markers per Card. Card Size 4 inch x 9-1/4 inch. 1/2 inch wide Character Strips, Black Letters on White Background.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire marker card

Specifications

Material

Vinyl Cloth

Legend

1 - 18

Classifications

Brand Name

EZ-Code

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here