Catalog No. : TYM5436XS
Description: CABLE TIE 200LB 36 UV NYL 12 SST M
UPC: 786210658865
Descriptors
|
Category |
Cable ties |
Specifications
|
Material |
Nylon/Polyamide 12 |
|
Color |
Black |
|
Tensile Strength |
200 pounds , 890 newtons |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Width |
0.52 in , 13.21 mm |
|
Length |
36 in , 914.4 mm |
|
Bundle Diameter |
11 in , 279.4 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Sustainability
| Environmental product declaration |
EPD TY-RAPĀ® Mounting Bases US |
|
Band width |
13.21 mm |
|
Length belt/tape/tie |
914.4 mm |
|
Length belt/tape/tie |
36 inch |
|
Max. bundle diameter |
279.4 mm |
|
Min. holding force |
890 N |
|
Material |
Metal |
|
Halogen free |
Y |
|
Colour |
Black |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Text strip |
None |
|
Solvable fastener |
N |
|
MIL approval |
N |
Documents/Support Tools
|
Sales Drawing |