text.skipToContent text.skipToNavigation

Catalog No. : TYHR525M-5

Description:  CABLE TIE 30LB 7 HEAT REACT PP

UPC: 786210181783

High Performance Heat Reactive Cable Tie for Indoor Applications, Green Color Proprietary Formulated Nylon, Length of 186mm (7.3 Inches) for Bundle Diameter up to 41mm (1.61 Inches), Width of 4.8mm (0.19 Inch), Thickness of 1.3mm (0.05 Inch), Tensile Strength Rating of 133 Newtons (30 Pounds), Operating Temperature of -60 Degrees Celsius (-76 F) to 85 Degrees Celsius (185 F), Initial Color is Green at 40 Degrees Celsius (104 F), Heat Transition Color is Translucent
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable ties

Specifications

Material

Polypropylene

Color

Green

Lock Mechanism

Stainless Steel Barb

Tensile Strength

30 pounds , 133 newtons

Classifications

Brand Name

Ty-Rap

Dimensions

Width

0.19 in , 4.8 mm

Length

7.3 in , 186 mm

Thickness

0.05 in , 1.3 mm

Bundle Diameter

Max 1.61 in , Max 41 mm

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant