Catalog No. : TYH25M
Description: CABLE TIE 50LB 7IN GR NYL HEAT STBL
UPC: 786210810973
- Application Tools: ERG50, WT1-TB
Descriptors
|
Category |
Cable ties |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Green |
|
Lock Mechanism |
Stainless Steel Barb |
|
Tensile Strength |
49 pounds , 220 newtons |
Classifications
|
Brand Name |
Ty-Rap |
|
Standard |
UL E49405 |
Dimensions
|
Width |
0.18 in , 4.7 mm |
|
Length |
7.3 in , 185 mm |
|
Thickness |
0.05 in , 1.3 mm |
|
Bundle Diameter |
Max 1.89 in , Max 48 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441406 | N/A | 1349334_2014-11-06 | N/A |
| UL | E49405 | N/A | ZODZ | N/A | N/A |
|
Band width |
4.7 mm |
|
Length belt/tape/tie |
185 mm |
|
Length belt/tape/tie |
7.28 inch |
|
Tie thickness |
1.3 mm |
|
Tie thickness |
0.05 inch |
|
Max. bundle diameter |
48 mm |
|
Min. holding force |
220 N |
|
Operation temperature |
-40-+105 °C |
|
Operation temperature |
-40-+221 °F |
|
Model |
Internal toothing |
|
Band closure |
Steel nose |
|
Material |
Plastic |
|
Surface protection |
Untreated |
|
Halogen free |
Y |
|
Colour |
Green |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Text strip |
None |
|
Solvable fastener |
N |
|
MIL approval |
N |
|
UL approval |
Y |
|
Inflammability class of insulation material acc. with UL94 |
V0 |
Documents/Support Tools
|
Sales Drawing |