Catalog No. : TYDMC
Description: TY-DUCT DIVIDER MOUNTING CLIP CLEAR
UPC: 786209896919
Ty-Duct Divider Mounting Clip, Material Polycarbonate Gray, Used to hold TY-Duct Divider, Material Thickness .050 Inch, Inside Diameter 0.482 Inch, Height 0.350 Inch, Overall Width 0.651 Inch
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Wiring duct fitting and accessories |
Specifications
|
Material |
Polycarbonate |
|
Color |
Gray |
Classifications
|
Brand Name |
Ty-Duct |
Dimensions
|
Width |
0.651 in , 16.53 mm |
|
Depth |
0.35 in , 8.89 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 233 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000059 Installation duct
|
Height |
8.89 mm |
|
Material |
Plastic |
|
Material quality |
Other |
|
Colour |
Light grey |
|
Transparent |
N |