Catalog No. : TYD6X4SPI6
Description: 6X4 SOLID WALL INT BLUE DUCT
UPC: 786210096278
Descriptors
|
Category |
Wiring duct |
Specifications
|
Adhesive Backed |
No |
|
Material |
PVC |
|
Color |
Intrinsic Blue |
Classifications
|
Brand Name |
Ty-Duct |
Dimensions
|
Width |
6 in , 152.4 mm |
|
Depth |
4 in , 101.6 mm |
|
Length |
6 ft , 1.83 m |
Sustainability
| Environmental product declaration |
|
Height |
101.6 mm |
|
Height |
4 inch |
|
Width |
152.4 mm |
|
Width |
6 inch |
|
Length |
1829 mm |
|
Length |
72 inch |
|
Flexible |
N |
|
Colour |
Blue |
Documents/Support Tools
|
Sales Drawing |