text.skipToContent text.skipToNavigation

Catalog No. : TYD4X2NPB6A

Description:  4X2 NARROW SLOT BLACK DUCT ADH

UPC: 786210099354

Wiring Duct Narrow Slot, 4 Inches x 2 Inches, Black, Adhesive-Backed
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wiring duct

Specifications

Slot Style

Narrow

Adhesive Backed

Yes

Material

PVC

Color

Black

Classifications

Brand Name

Ty-Duct

Dimensions

Width

4 in , 101.6 mm

Depth

2 in , 50.8 mm

Length

6 ft , 1.83 m

Compliance and Certifications

RoHS RoHS3 Compliant