text.skipToContent text.skipToNavigation

Catalog No. : TYD4X15WPW6

Description:  4X1.5 IN WIDE SLOT WHITE DUCT

UPC: 786210090603

Wiring Duct Wide Slot, 4 Inches x 1.5 Inches, White PVC
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wiring duct

Specifications

Slot Style

Wide

Adhesive Backed

No

Material

PVC

Color

White

Classifications

Brand Name

Ty-Duct

Dimensions

Width

4 in , 101.6 mm

Depth

15 in , 381 mm

Length

6 ft , 1.83 m

Compliance and Certifications

RoHS RoHS3 Compliant