text.skipToContent text.skipToNavigation

Catalog No. : TYD3X5WPW6A

Description:  3X5 WIDE SLOT WHITE DUCT ADH

UPC: 786210100005

Wiring Duct Wide Slot, 3 Inches x 5 Inches, White PVC, Adhesive-Backed
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wiring duct

Specifications

Slot Style

Wide

Adhesive Backed

Yes

Material

PVC

Color

White

Classifications

Brand Name

Ty-Duct

Dimensions

Width

3 in , 76.2 mm

Depth

5 in , 127 mm

Length

6 ft , 1.83 m

Compliance and Certifications

RoHS RoHS3 Compliant