Catalog No. : TYD3X4SPG6
Description: 3X4 SOLID WALL GRAY DUCT
UPC: 786210094670
- Engineered to restrict wire access.
- Improved flush sidewall and cover style for greater wire capacity.
- Versatile North American and DIN standard mounting holes enable same duct for multiple applications.
- Base score line.
- Lead-free construction.
Descriptors
Category |
Wiring duct |
Specifications
Adhesive Backed |
No |
Material |
PVC |
Color |
Gray |
Classifications
Brand Name |
Ty-Duct |
Dimensions
Width |
3 in , 76.2 mm |
Depth |
4 in , 101.6 mm |
Length |
6 ft , 1.83 m |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Height |
101.6 mm |
Height |
4 inch |
Width |
76.2 mm |
Width |
3 inch |
Length |
1829 mm |
Length |
72 inch |
Flexible |
N |
Colour |
Light grey |
Documents/Support Tools
Sales Drawing |