text.skipToContent text.skipToNavigation

Catalog No. : TYD3X4SPB6

Description:  3X4IN SOLID WALL BLK DUCT

UPC: 786210095653

Wiring Duct Solid Wall, 3 Inches x 4 Inches, Black PVC
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wiring duct

Specifications

Adhesive Backed

No

Material

PVC

Color

Black

Classifications

Brand Name

Ty-Duct

Dimensions

Width

3 in , 76.2 mm

Depth

4 in , 101.6 mm

Length

6 ft , 1.83 m

Compliance and Certifications

RoHS RoHS3 Compliant