Catalog No. : TYD2X1WPW6
Description: 2X1IN WIDE SLOT WHI DUCT
UPC: 786210090399
- Wide fingers and slots increase rigidity and enable insertion of bundles.
- V-Shaped slot lead-in enables easier and faster wire installation.
- Rounded edges keep hands and wires free of abrasion.
- Non-slip cover does not slide easily and resists vibration.
- Flush cover attaches flush with sidewall for finished look.
- Dual score lines are designed to yield clean breakoffs at the base of the slot and the duct.
- Versatile North American and DIN Standard mounding holes enables same duct for multiple applications.
Descriptors
Category |
Wiring duct |
Specifications
Slot Style |
Wide |
Adhesive Backed |
No |
Material |
PVC |
Color |
White |
Classifications
Brand Name |
Ty-Duct |
Dimensions
Width |
2 in , 50.8 mm |
Depth |
1 in , 25.4 mm |
Length |
6 ft , 1.83 m |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Height |
25.4 mm |
Height |
1 inch |
Width |
50.8 mm |
Width |
2 inch |
Type of side wall |
Slotted |
Length |
1829 mm |
Length |
72 inch |
Flexible |
N |
Colour |
White |
Documents/Support Tools
Sales Drawing |