text.skipToContent text.skipToNavigation

Catalog No. : TYD2X1NPB6A

Description:  2X1 NARROW SLOT BLACK DUCT ADH

UPC: 786210102542

Wiring Duct Narrow Slot, 2 Inches x 1 Inch, Black, Adhesive-Backed
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wiring duct

Specifications

Slot Style

Narrow

Adhesive Backed

Yes

Material

PVC

Color

Black

Classifications

Brand Name

Ty-Duct

Dimensions

Width

2 in , 50.8 mm

Depth

1 in , 25.4 mm

Length

6 ft , 1.83 m

Compliance and Certifications

RoHS RoHS3 Compliant