text.skipToContent text.skipToNavigation

Catalog No. : TYD25X3NPB6A

Description:  2.5X3 NARROW SLOT BLACK DUCT ADH

UPC: 786210102443

Wiring Duct Narrow Slot, 2.5 Inches x 3 Inches, Black, Adhesive-Backed
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Smaller, higher number of fingers for more concise harnessing. V-Shaped slot lead-in enables easier and faster wire installation. Rounded edges keep hands and wires free of abrasion.
  • Non-slip cover does not slide easily and resists vibration.
  • Flush cover attaches flush with sidewall for finished look.
  • Dual score lines are designed to yield clean breakoffs at the base of the slot and the duct.
  • Versatile North American and DIN Standard mounding holes enable same duct for multiple applications.

Descriptors

Category

Wiring duct

Specifications

Slot Style

Narrow

Adhesive Backed

Yes

Material

PVC

Color

Black

Classifications

Brand Name

Ty-Duct

Dimensions

Width

2.5 in , 63.5 mm

Depth

3 in , 76.2 mm

Length

6 ft , 1.83 m

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC000012 Slotted cable trunking system

Height

76.2 mm

Height

3 inch

Width

63.5 mm

Width

2.5 inch

Type of side wall

Slotted

Length

1829 mm

Length

72 inch

Flexible

N

Type of fastening

Adhesive film

Colour

Black

Documents/Support Tools

Sales Drawing

Click here

Click here