text.skipToContent text.skipToNavigation

Catalog No. : TYD25CPW6

Description:  2.5 WHITE DUCT CVR

UPC: 786210089560

Plastic Wiring Duct Cover, 2.5 Inches, White
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wiring duct

Specifications

Adhesive Backed

No

Material

PVC

Color

White

Classifications

Brand Name

Ty-Duct

Dimensions

Width

2.5 in , 63.5 mm

Length

6 ft , 1.83 m

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000727 Cover for slotted cable trunking system

For cable duct width

63.5 mm

For cable duct width

2.5 inch

Length

1829 mm

Length

72 inch

Colour

White

Documents/Support Tools

Sales Drawing

Click here

Click here