text.skipToContent text.skipToNavigation

Catalog No. : TYD25CPB6

Description:  2.5 BLACK DUCT COVER

UPC: 786210089645

Plastic Wiring Duct Cover, 2.5 Inches, Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wiring duct

Specifications

Adhesive Backed

No

Material

PVC

Color

Black

Classifications

Brand Name

Ty-Duct

Dimensions

Width

2.5 in , 63.5 mm

Length

6 ft , 1.83 m

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC000727 Cover for slotted cable trunking system

For cable duct width

63.5 mm

For cable duct width

2.5 inch

Length

1829 mm

Length

72 inch

Colour

Black

Documents/Support Tools

Sales Drawing

Click here

Click here