Catalog No. : TYD1X2RPW6
Description: 1X2IN ROUND HOLE WHI DUCT
UPC: 786210096827
Wiring Duct Round Hole, 1 Inch x 2 Inches, White PVC
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Wiring duct |
Specifications
|
Adhesive Backed |
No |
|
Material |
PVC |
|
Color |
White |
Classifications
|
Brand Name |
Ty-Duct |
Dimensions
|
Width |
1 in , 25.4 mm |
|
Depth |
2 in , 50.8 mm |
|
Length |
6 ft , 1.83 m |