text.skipToContent text.skipToNavigation

Catalog No. : TYD1CPI6

Description:  1 INT BLUE DUCT COVER

UPC: 786210089768

Plastic Wiring Duct Cover, 1 Inch, Intrinsic Blue
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wiring duct

Specifications

Adhesive Backed

No

Material

PVC

Color

Intrinsic Blue

Classifications

Brand Name

Ty-Duct

Dimensions

Width

1 in , 25.4 mm

Length

6 ft , 1.83 m

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC000727 Cover for slotted cable trunking system

For cable duct width

25.4 mm

For cable duct width

1 inch

Length

1829 mm

Length

72 inch

Colour

Blue

Documents/Support Tools

Sales Drawing

Click here

Click here