text.skipToContent text.skipToNavigation

Catalog No. : TYD15X1WPG6A

Description:  1.5X1 WIDE SLOT GRAY DUCT ADH

UPC: 786210102580

Wiring Duct Wide Slot, 1.5 Inches x 1 Inch, Gray PVC, Adhesive-Backed
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Wide fingers and slots increase rigidity and enable insertion of bundles.
  • V-Shaped slot lead-in enables easier and faster wire installation.
  • Rounded edges keep hands and wires free of abrasion.
  • Non-slip cover does not slide easily and resists vibration.
  • Flush cover attaches flush with sidewall for finished look.
  • Dual score lines are designed to yield clean breakoffs at the base of the slot and the duct.
  • Versatile North American and DIN Standard mounding holes enables same duct for multiple applications.

Descriptors

Category

Wiring duct

Specifications

Slot Style

Wide

Adhesive Backed

Yes

Material

PVC

Color

Gray

Classifications

Brand Name

Ty-Duct

Dimensions

Width

1.5 in , 38.1 mm

Depth

1 in , 25.4 mm

Length

6 ft , 1.83 m

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC000012 Slotted cable trunking system

Height

25.4 mm

Height

1 inch

Width

38.1 mm

Width

1.5 inch

Type of side wall

Slotted

Length

1829 mm

Length

72 inch

Flexible

N

Type of fastening

Adhesive film

Colour

Light grey

Documents/Support Tools

Sales Drawing

Click here