Catalog No. : TYD15CPG6
Description: 1.5 GRAY DUCT COVER
UPC: 786210089461
Plastic Wiring Duct Cover, 1.5 Inches, Gray
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Wiring duct |
Specifications
|
Adhesive Backed |
No |
|
Material |
PVC |
|
Color |
Gray |
Classifications
|
Brand Name |
Ty-Duct |
Dimensions
|
Width |
1.5 in , 38.1 mm |
|
Length |
6 ft , 1.83 m |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Sustainability
| Environmental product declaration |
ETIM Classification
ETIM
EC000727 Cover for slotted cable trunking system
|
For cable duct width |
38.1 mm |
|
For cable duct width |
1.5 inch |
|
Length |
1829 mm |
|
Length |
72 inch |
|
Colour |
Light grey |
Documents/Support Tools
|
Sales Drawing |