Catalog No. : TYC27MX
Description: CABLE TIE 85LB 13IN UV BLK NYLON 12
UPC: 5414363067191
- Low profile head is designed to prevent snags on uneven surfaces and easier to pull through bulkheads. Non-magnetic stainless steel locking device insures both maximum strength and the right tightness every time.
- Because there are no notches, Ty-Rap ties provide an infinite number of locking positions while fastening the tie at the precise bundle diameter needed.
- The No-Slip Tail provides easy grip during tensioning. Ty-Rap ties feature a unique friction surface designed to reduce slippage during installation.
- Smooth, notchless body reduces stress concentration points under tension, making the tie stronger and lower profile than notched body ties. Ribbed and Stippled body grips the bundle and prevents slippage. Rounded edges protect insulation, preventing sharp edges from damaging cables.
- Application Tools: ERG120, WT197
Descriptors
Category |
Cable ties |
Special Features |
Low profile head is designed to prevent snags on uneven surfaces and easier to pull through bulkheads. Non-magnetic stainless steel locking device insures both maximum strength and the right tightness every time. |
Specifications
Material |
Nylon/Polyamide 12 |
Color |
Black |
Lock Mechanism |
Stainless Steel Barb |
Tensile Strength |
90 pounds , 400 newtons |
Classifications
Brand Name |
Ty-Rap |
Dimensions
Width |
0.29 in , 7.4 mm |
Length |
13.5 in , 343 mm |
Thickness |
0.06 in , 1.5 mm |
Bundle Diameter |
0.19 to 4 in , 4.8 to 102 mm |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Band width |
7.4 mm |
Length belt/tape/tie |
343 mm |
Length belt/tape/tie |
13.5 inch |
Tie thickness |
1.5 mm |
Tie thickness |
0.06 inch |
Max. bundle diameter |
102 mm |
Min. holding force |
400 N |
Operation temperature |
-40-+105 °C |
Operation temperature |
-40-+221 °F |
Model |
Internal toothing |
Band closure |
Steel nose |
Material |
Plastic |
Material quality |
Polyamide (PA) |
Surface protection |
Untreated |
UV-stable acc. ASTM D6779 |
N |
Halogen free |
Y |
Colour |
Black |
Transparent |
N |
Reflective (fluorescent) |
N |
Text strip |
None |
Solvable fastener |
N |
VG approval |
N |
MIL approval |
N |
UL approval |
Y |
Documents/Support Tools
Sales Drawing |