text.skipToContent text.skipToNavigation

Catalog No. : TY900-175X-L

Description:  800N UV CABLE TIE 920MM DIS

UPC: 5415022524475

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable ties

Special Features

The integrally formed polyamide pawl combines low insertion and high locking strength. The low profile head significantly reduces the potential for snagging during installation. Quick and easy pull through increases productivity, reduces operator fatigue. Tail with finger grip design that helps operator grasp and pull ties snugly. Sure grip tab keeps the tail from popping out while being treated, then holds it it securely for final tightening by hand or tool

Specifications

Material

Nylon/Polyamide 6.6 UV Resistant

Color

Black

Lock Mechanism

Plastic Pawl

Tensile Strength

800 newtons , 180 pounds

Classifications

Standard

UL E49405

Dimensions

Width

8.8mm , 0.346 in

Length

920 mm , 36.22 in

Thickness

1.7 mm , 0.067 in

Bundle Diameter

9 to 280 mm , 0.354 to 11.024 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant