Catalog No. : TY800-120-L
Description: 550N NAT CABLE TIE 750MM DIS
UPC: 5415022524277
Descriptors
|
Category |
Cable ties |
|
Special Features |
The integrally formed polyamide pawl combines low insertion and high locking strength. The low profile head significantly reduces the potential for snagging during installation. Quick and easy pull through increases productivity, reduces operator fatigue. Tail with finger grip design that helps operator grasp and pull ties snugly. Sure grip tab keeps the tail from popping out while being treated, then holds it it securely for final tightening by hand or tool |
Specifications
|
Material |
Nylon/Polyamide 6.6 UV Resistant |
|
Color |
Black |
|
Lock Mechanism |
Plastic Pawl |
|
Tensile Strength |
222 newtons , 50 pounds |
Classifications
|
Standard |
UL E49405 |
Dimensions
|
Width |
4.7mm , 0.185 in |
|
Length |
228 mm , 8.976 in |
|
Thickness |
1.2 mm , 0.047 in |
|
Bundle Diameter |
3.17 to 57 mm , 0.125 to 2.244 in |