text.skipToContent text.skipToNavigation

Catalog No. : TY720-245X-L

Description:  1200N UV CABLE TIE 730MM

UPC: 5415022524499

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable ties

Special Features

The integrally formed polyamide pawl combines low insertion and high locking strength. The low profile head significantly reduces the potential for snagging during installation. Quick and easy pull through increases productivity, reduces operator fatigue. Tail with finger grip design that helps operator grasp and pull ties snugly. Sure grip tab keeps the tail from popping out while being treated, then holds it it securely for final tightening by hand or tool

Specifications

Material

Nylon/Polyamide 6.6 UV Resistant

Color

Black

Lock Mechanism

Plastic Pawl

Tensile Strength

550 newtons , 124 pounds

Classifications

Standard

UL E49405

Dimensions

Width

7.6mm , 0.299 in

Length

750 mm , 29.527 in

Thickness

1.6 mm , 0.063 in

Bundle Diameter

6 to 226 mm , 0.236 to 8.898 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant