text.skipToContent text.skipToNavigation

Catalog No. : TY6ECPG

Description:  TY DUCT 6 IN PVC END CAP GRAY

UPC: 786209891556

Wiring Duct End Cap for Duct 6 Inch Wide Rigid PVC Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wiring duct fitting and accessories

Specifications

Material

Rigid PVC

Color

Gray

Classifications

Brand Name

Ty-Duct

Dimensions

Depth

5 in , 127 mm

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant