Catalog No. : TY5DWPG6
Description: 5 HIGH GRAY WIDE SLOT DIVIDER
UPC: 786210977157
Wiring Duct Divider Wide Slot 5 Inch High Rigid PVC Gray
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Wiring duct fitting and accessories |
Specifications
Slot Style |
Wide |
Material |
Rigid PVC |
Color |
Gray |
Classifications
Brand Name |
Ty-Duct |
Dimensions
Depth |
4.83 in , 122.68 mm |
Length |
6 in , 152.4 mm |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH SVHC | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000059 Installation duct
Height |
127 mm |
Length |
1829 mm |
Material |
Plastic |
Colour |
Light grey |
Transparent |
N |
Documents/Support Tools
Sales Drawing |