Catalog No. : TY5409
Description: CBL TIE 200LB 19IN BLK NYL REL LSH
UPC: 786210806440
Descriptors
Category |
Releasable Ties |
Specifications
Material |
Nylon/Polyamide 6.6 |
Color |
Black |
Lock Mechanism |
Double Locking Head |
Tensile Strength |
200 pounds , 890 newtons |
Classifications
Brand Name |
Ty-Rap |
Dimensions
Width |
0.5 in , 12.7 mm |
Length |
19.01 in , 483 mm |
Bundle Diameter |
1.77 to 4.76 in , 45 to 121 mm |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Band width |
12.7 mm |
Length belt/tape/tie |
482.6 mm |
Length belt/tape/tie |
19.01 inch |
Tie thickness |
2 mm |
Tie thickness |
0.08 inch |
Max. bundle diameter |
120.65 mm |
Min. holding force |
889.6 N |
Model |
Internal toothing |
Band closure |
Steel nose |
Material |
Plastic |
Material quality |
Polyamide (PA) |
Surface protection |
Untreated |
UV-stable acc. ASTM D6779 |
N |
Halogen free |
Y |
Colour |
Black |
Transparent |
N |
Reflective (fluorescent) |
N |
Text strip |
None |
Solvable fastener |
N |
VG approval |
N |
MIL approval |
N |
UL approval |
N |
Documents/Support Tools
Sales Drawing |