text.skipToContent text.skipToNavigation

Catalog No. : TY53M

Description:  CABLE TIE 18LB 4IN NAT NYL ID MKPAD

UPC: 786210825342

Identification Cable Tie, Natural Polyamide (Nylon 6.6) for Temperatures up to 85 Degrees Celsius (185 F) for Indoor Applications, Length of 91mm (3.6 Inches), Width of 2.3mm (0.09 Inch), Thickness of 1mm (0.04 Inch), Marking Pad Size of 20mm (0.8 Inch) x 10 (0.4 Inch), Tensile Strength Rating of 80 Newtons (18 Pounds), Bulk Pack
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

I.D. Ties

Specifications

Material

Nylon/Polyamide 6.6

Color

Natural

Lock Mechanism

Stainless Steel Barb

Tensile Strength

18 pounds , 80 newtons

Classifications

Brand Name

Ty-Rap

Standard

UL E49405
UL E49405

Dimensions

Width

0.09 in , 2.3 mm

Length

3.6 in , 91 mm

Thickness

0.04 in , 1 mm

Bundle Diameter

0.39 to 0.63 in , 10 to 16 mm

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000046 Cable tie

Band width

0.1 inch

Band width

2.54 mm

Length belt/tape/tie

91 mm

Length belt/tape/tie

3.6 inch

Tie thickness

1 mm

Tie thickness

0.04 inch

Max. bundle diameter

16 mm

Max. bundle diameter

0.63 inch

Min. holding force

80 N

Operation temperature

-60-+85 °C

Operation temperature

-76-+185 °F

Model

Internal toothing

Band closure

Steel nose

Material

Plastic

Material quality

Polyamide (PA)

Surface protection

Untreated

UV-stable acc. ASTM D6779

N

Halogen free

Y

Colour

Natural colour

Transparent

N

Reflective (fluorescent)

N

Text strip

Adjacent to bundle

Solvable fastener

N

VG approval

N

MIL approval

N

UL approval

N

Documents/Support Tools

Sales Drawing

Click here

Click here