Catalog No. : TY535M-8
Description: CABLETIE 50LB 8IN GRAY No10 MTG HOL
UPC: 786209881687
Descriptors
|
Category |
Cable ties |
|
Application |
For Temperatures up to 85 Degrees Celsius (185 F) for Indoor Applications |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Gray |
|
Lock Mechanism |
Stainless Steel Barb |
|
Tensile Strength |
50 pounds , 220 newtons |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Width |
0.19 in , 4.83 mm |
|
Length |
7.83 in , 198.88 mm |
|
Thickness |
0.055 in , 1.4 mm |
|
Band width |
4.83 mm |
|
Length belt/tape/tie |
198.88 mm |
|
Length belt/tape/tie |
7.83 inch |
|
Tie thickness |
1.4 mm |
|
Tie thickness |
0.055 inch |
|
Min. holding force |
222 N |
|
Model |
Internal toothing |
|
Band closure |
Steel nose |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Surface protection |
Untreated |
|
Halogen free |
Y |
|
Colour |
Grey |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Text strip |
None |
|
Solvable fastener |
N |
|
Type of fastening |
Screw hole |
|
MIL approval |
N |
Documents/Support Tools
|
Sales Drawing |