Catalog No. : TY528MR
Description: CABLE TIE 50LB 14IN NATURAL NYLON
UPC: 5414363065906
Descriptors
Category |
Cable ties |
Special Features |
Low profile head is designed to prevent snags on uneven surfaces and easier to pull through bulkheads. Non-magnetic stainless steel locking device insures both maximum strength and the right tightness every time. |
Specifications
Material |
Nylon/Polyamide 6.6 |
Color |
Natural |
Lock Mechanism |
Stainless Steel Barb |
Tensile Strength |
50 pounds , 222 newtons |
Classifications
Brand Name |
Ty-Rap |
Dimensions
Width |
0.19 in , 4.9 mm |
Length |
14.2 in , 361 mm |
Thickness |
0.05 in , 1.3 mm |
Bundle Diameter |
0.12 to 4.02 in , 3 to 102 mm |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
Band width |
4.9 mm |
Length belt/tape/tie |
361 mm |
Length belt/tape/tie |
14.2 inch |
Tie thickness |
1.3 mm |
Tie thickness |
0.05 inch |
Max. bundle diameter |
102 mm |
Min. holding force |
222 N |
Operation temperature |
-60-+85 °C |
Operation temperature |
-76-+185 °F |
Model |
Internal toothing |
Band closure |
Steel nose |
Material |
Plastic |
Material quality |
Polyamide (PA) |
Surface protection |
Untreated |
UV-stable acc. ASTM D6779 |
N |
Halogen free |
Y |
Colour |
Natural colour |
Transparent |
N |
Reflective (fluorescent) |
N |
Text strip |
None |
Solvable fastener |
N |
VG approval |
N |
MIL approval |
Y |
UL approval |
Y |
Documents/Support Tools
Sales Drawing |